Sorry, this product is no longer offered for sale. The recommended replacement product is 154400-A-50.

Amplified Photodetector, Biased, AC coupled, 1000-1650nm, InGaAs, 10 GHz [Discontinued}

  • Device Type
    Photoreceiver (AC-Coupled)
  • Detector Diameter
    0.032 mm
  • 3 dB Bandwidth
    20 kHz to 10 GHz
  • Wavelength Range
    1000-1650 nm
  • Optical Input
    Free Space
  • Acceptance Angle
    15°
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    2250 V/W at 1310 nm
  • NEP
    25 pW/√Hz at 1310 nm
  • Rise Time
    35 ps
  • Peak Responsivity
    0.88 A/W @ 1550 nm
  • Bias Voltage
    5 V
  • Output Connector
    SMA
  • Output Impedance
    50 Ω
  • Power Requirements
    Includes AC adapter
  • Thread Type
    8-32 and M4