Sorry, this product is no longer offered for sale.

Mercury Light Source, 50 W, F/1 4-Element Aspherab, Research Housing

Technical Specs

  • Type
    Mercury Light Source
  • Lamp Type
    Hg
  • Lamp Wattage
    50 W
  • Output Beam Size
    69 mm
  • Condenser Type
    Four Element Aspherab
  • F/#
    F/0.7
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.2
  • Flange Series Size
    3 Inch