About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Lamp Socket Adapter, 50 W Hg Lamp, For Research Housing


Lamp Socket Adapter, 50 W Hg Lamp, For Research Housing
Model: 66158
In Stock
Product Series Overview
Mercury Arc Lamp Socket AdaptersThe 66158 lamp socket adapter is for use with the 6282 50 W Mercury lamp and suitable Oriel Research Lamp Housings.
Specifications
- TypeSocket Adapter
- Lamp TypeHg
- Lamp Wattage50 W
- TypeSocket Adapter
- Lamp TypeHg
- Lamp Wattage50 W
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 6282Arc Lamp, Mercury, 50 W, 0.2 x 0.35 mm Effective Arc Size | UNIVERSAL | In Stock | ||||
![]() | 66475-50H-R22Mercury Light Source, 50 W, F/2.2 Asphere, Research Housing | UNIVERSAL | |||||
![]() | 66477-50H-R1Mercury Light Source, 50 W, F/1 Asphere, Research Housing | UNIVERSAL | |||||
![]() | 66906-50H-R15Mercury Light Source, 50 W, F/1.5 Plano-Convex, Research Housing | UNIVERSAL | |||||
![]() | 66907-50H-R1Mercury Light Source, 50 W, F/1 2 Element Plano-Convex, Research Housing | UNIVERSAL |



