Mercury Light Source, 50 W, F/1 2 Element Plano-Convex, Research Housing

  • Type
    Mercury Light Source
  • Lamp Type
    Hg
  • Lamp Wattage
    50 W
  • Output Beam Size
    33 mm
  • Condenser Type
    Two Element Plano-Convex
  • F/#
    F/1
  • Output Beam
    Collimated
  • Lens Material
    Fused Silica
  • Lens Transmittance Range
    200 - 2500 nm
  • Lens Multiplication Factor
    0.11
  • Flange Series Size
    1.5 Inch