Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Light Source, 200 W, Open Air Mount, NIST traceable, 300-2400 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    200 W  
  • Approximate Brightness
    5000 lm  
  • Light Ripple
    <0.05 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    90 - 264 VAC

Related Products

Sparepart

Compare Description Drawings, CAD & Specs Avail. Price
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125
QTH Lamp Socket Adapters63966Lamp Mount, 45 W and 200 W QTH, Open Air$665
QTH Lamps63355Calibrated Source Lamp, Quartz Tungsten Halogen, 200 W, 300-2400 nm
In Stock
$6,060

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Open Air Mounted QTH Light Sources63976-200Q-OAQTH Light Source, 200 W, Open Air Mount, 250-2500 nm
6 Weeks
$4,690