Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

QTH Light Source, 200 W, Open Air Mount, 250-2500 nm

Specifications

  • Lamp Type
    QTH
  • Lamp Wattage
    200 W  
  • Approximate Brightness
    5000 lm  
  • Light Ripple
    <0.05 % rms
  • Line Regulation
    0.01%
  • Power Requirements
    90 - 264 VAC

Related Products

Included Components

Compare Description Drawings, CAD & Specs Avail. Price
QTH Lamps63368Quartz Tungsten Halogen Lamp, 200 W, Non-Calibrated Source
3 Weeks
$1,045
QTH Lamp Socket Adapters63966Lamp Mount, 45 W and 200 W QTH, Open Air$665
OPS-Q QTH Lamp Power SuppliesOPS-Q250QTH Lamp Power Supply, 45-250 W, Power, Current, Intensity, RS-232/USB
In Stock
$3,125

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Calibrated QTH Sources63976-200QC-OAQTH Light Source, 200 W, Open Air Mount, NIST traceable, 300-2400 nm$9,310