Aspheric Objective Lens, 40x, 4.5 mm EFL, 1050-1600 nm

  • Objective Type
    Plano-Convex Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Magnification
    40x
  • Numerical Aperture
    0.6
  • Diameter
    6.3 mm
  • Antireflection Coating
    1050-1600 nm
  • Wavelength Range
    1050-1600 nm
  • Coating Code
    -C
  • Lens Material
    D-ZLaF52La
  • Effective Focal Length (EFL)
    4.5 mm  
  • Center Thickness (Tc)
    2.71 mm
  • Working Distance
    3.08 mm
  • Wavefront Error
    0.072 λ  
  • Design Wavelength
    780 nm
  • Holder Length
    10.6 mm  
  • Clear Aperture
    5.0 mm
mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C