Aspheric Objective Lens, 60x, 2.8 mm EFL, 350-700 nm

  • Lens Type
    Aspheric Objective
  • Objective Type
    Plano-Convex Aspheric
  • Lens Shape
    Plano-Convex Aspheric
  • Magnification
    60x
  • Numerical Aperture
    0.6
  • Diameter
    4.0 mm
  • Antireflection Coating
    350-700 nm
  • Wavelength Range
    350-700 nm
  • Coating Code
    -A
  • Lens Material
    D-ZLaF52La
  • Effective Focal Length (EFL)
    2.80 mm  
  • Center Thickness (Tc)
    2.24 mm
  • Working Distance
    1.5 mm
  • Wavefront Error
    0.150 λ  
  • Design Wavelength
    830 nm
  • Holder Length
    11.8 mm  
  • Clear Aperture
    3.6 mm