Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

ND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-2.5 OD

Specifications

  • Filter Shape
    Round
  • Filter Diameter
    25.4 mm
  • Number of Filters
    6  
  • Filter Type
    Neutral Density
  • Mechanism
    Epoxy Mounted
  • Mounting Threads
    8-32 (M4) Thru
  • Clear Aperture
    24.1 mm  
  • Material
    Anodized Aluminum
  • Filter Size Circular or Square
    25.4 mm

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Neutral Density Filter Wheels5253NFIndexed Filter Wheel, Six Position, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$325
Flip-up Optical Filter Mount9897-MOptical Filter Holder, Flip-Up™, 25.4 mm Diameter Filters, M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$135
Neutral Density Filter Wheels5254NFIndexed Filter Wheel, Dual Six Position, 1.0 in. Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$563

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Neutral Density Filter Wheels5214-BND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-0.5 OD
In Stock
$503
Neutral Density Filter Wheels5215Dual ND Filter Wheel, Twelve 1.0 in. Filters Pre-Loaded, 0.08-3.0 OD
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$759

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Indexed Optical Filter WheelsFWMFilter Wheel Mount Hub, Requires FW1X6 Filter Wheel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$180
Indexed Optical Filter WheelsFWM1X6Optical Filter Wheel, Six Position, Indexed, Unobstructed, 1.0 in. Filters
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$264
Indexed Optical Filter WheelsFWM1X12Indexed Filter Wheel, Dual Six Position, Unobstructed, 1.0 in. Filters
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$346
Indexed Optical Filter WheelsFW1X6Optical Filter Wheel, Six Position. 1.0 in. Diameter, Req. FWM Hub$165