Indexed Filter Wheel, Dual Six Position, Unobstructed, 1.0 in. Filters

The FWM1X12 Indexed Filter Wheel Mount provides a compact structure to securely hold 12 neutral density filters or any 1 inch (25.4 mm) optical component. Three captured, spring-loaded index balls provide repeatable and wobble-free rotation of the filter wheel. The foundation mount itself has been designed to provide clear apertures for all six filters in each wheel and optical heights of 1, 2 and 3 inch (25.4, 50.8, and 76.2 mm).
Specifications
- Filter ShapeRound
- Filter Diameter25.4 mm
- Maximum Thickness3.1 mm
- Number of Filters12
- Retaining Ring
(Included) - Retaining Ring Thread1.063-20
- MechanismRetaining Ring
- Mounting Threads1/4-20 Slot
- MaterialAnodized Aluminum
- Weight252 g
- Filter Size Circular or Square25.4 mm
Resources & Downloads
Other
FWM1X12 RoHS Certificate(278.5 kB, PDF) FWM1X12_RoHS2021.pdf(682.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FW1X6Optical Filter Wheel, Six Position. 1.0 in. Diameter, Req. FWM Hub | In Stock | ||||
![]() | FWM1X6Optical Filter Wheel, Six Position, Indexed, Unobstructed, 1.0 in. Filters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5254NFIndexed Filter Wheel, Dual Six Position, 1.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5215Dual ND Filter Wheel, Twelve 1.0 in. Filters Pre-Loaded, 0.08-3.0 OD | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FWMFilter Wheel Mount Hub, Requires FW1X6 Filter Wheel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD100Neutral Density Filter, Absorptive, 25.4 mm, 1.0 OD at 546.1 nm | |||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















