Optical Filter Wheel, Six Position. 1.0 in. Diameter, Req. FWM Hub

The FW1X6 Filter Wheel securely holds 6 neutral density filters or any 1 inch (25.4 mm) optical component. This is a spare filter wheel for the FWM Series.
Resources & Downloads
2D Product Drawings
FWM-DWG-S(329.6 kB, PDF)
Other
FW1X6 RoHS Certificate(278.1 kB, PDF) FW1X6_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FWM1X6Optical Filter Wheel, Six Position, Indexed, Unobstructed, 1.0 in. Filters | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BPF10-232UV Bandpass Filter, 25.4 mm, 232±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OD100Neutral Density Filter, Absorptive, 25.4 mm, 1.0 OD at 546.1 nm | 6 Weeks | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FWMFilter Wheel Mount Hub, Requires FW1X6 Filter Wheel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-206UV Bandpass Filter, 25.4 mm, 206±2 nm Center, 12±2 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-228UV Bandpass Filter, 25.4 mm, 228±2 nm Center, 11±3 nm FWHM | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-295UV Bandpass Filter, 25.4 mm, 295±2 nm Center, 12±2 nm FWHM | 6 Weeks | ||||
![]() | 10BPF10-265UV Bandpass Filter, 25.4 mm, 265±2 nm Center, 12±2 nm FWHM | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10BPF10-239UV Bandpass Filter, 25.4 mm, 239±2 nm Center, 11±3 nm FWHM | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













