About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Dual ND Filter Wheel, Twelve 1.0 in. Filters Pre-Loaded, 0.08-3.0 OD


Dual ND Filter Wheel, Twelve 1.0 in. Filters Pre-Loaded, 0.08-3.0 OD
Model: 5215
Product Series Overview
Neutral Density Filter WheelsThe 5215 Dual ND Filter Wheel contains a set of neutral-density (ND) filters mounted in a single easy-to-use unit. The simple two-wheel design of the Model 5215 gives you a wide range of optical densities, from 0.08 to 3.0. Each wheel includes six 1 in. diameter filter positions. The filter positions are mechanically indexed for precise positioning and the filters are made with Inconel metallic coatings on glass substrate. These wheels are metric compatible. The filters included in wheel A are the
Specifications
- Filter ShapeRound
- Filter Diameter25.4 mm
- Number of Filters12
- Filter TypeNeutral Density
- MechanismEpoxy Mounted
- Mounting Threads8-32 (M4) Thru
- Clear Aperture24.1 mm
- MaterialAnodized Aluminum
- Filter Size Circular or Square25.4 mm
- Filter ShapeRound
- Filter Diameter25.4 mm
- Number of Filters12
- Filter TypeNeutral Density
- MechanismEpoxy Mounted
- Mounting Threads8-32 (M4) Thru
- Clear Aperture24.1 mm
- MaterialAnodized Aluminum
- Filter Size Circular or Square25.4 mm
Resources & Downloads
2D Product Drawings
5215b-Drawing(102.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5254NFIndexed Filter Wheel, Dual Six Position, 1.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9897-MOptical Filter Holder, Flip-Up™, 25.4 mm Diameter Filters, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5253NFIndexed Filter Wheel, Six Position, 1.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5214-AND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-2.5 OD | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5214-BND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-0.5 OD | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | UNIVERSAL | 6 Weeks |







