About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
ND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-0.5 OD


ND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-0.5 OD
Model: 5214-B
Product Series Overview
Neutral Density Filter WheelsThe 5214-B wheels contain a set of neutral-density (ND) filters mounted in a single easy-to-use unit. The Model 5214 is a single-wheel version. Each wheel includes six 1 in. diameter filters. The filter positions are mechanically indexed for precise positioning and the filters are made with Inconel metallic coatings on glass substrate. These wheels are metric compatible. The filters included with this set are the
Specifications
- Filter ShapeRound
- Filter Diameter25.4 mm
- Number of Filters6
- Filter TypeNeutral Density
- MechanismEpoxy Mounted
- Mounting Threads8-32 (M4) Thru
- Clear Aperture24.1 mm
- MaterialAnodized Aluminum
- Filter Size Circular or Square25.4 mm
- Filter ShapeRound
- Filter Diameter25.4 mm
- Number of Filters6
- Filter TypeNeutral Density
- MechanismEpoxy Mounted
- Mounting Threads8-32 (M4) Thru
- Clear Aperture24.1 mm
- MaterialAnodized Aluminum
- Filter Size Circular or Square25.4 mm
Resources & Downloads
2D Product Drawings
5214b-Drawing(99.7 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5253NFIndexed Filter Wheel, Six Position, 1.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5254NFIndexed Filter Wheel, Dual Six Position, 1.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9897-MOptical Filter Holder, Flip-Up™, 25.4 mm Diameter Filters, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 5215Dual ND Filter Wheel, Twelve 1.0 in. Filters Pre-Loaded, 0.08-3.0 OD | UNIVERSAL | 6 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5214-AND Filter Wheel, Six 1.0 in. Filters Pre-Loaded, 0.04-2.5 OD | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | FWM1X12Indexed Filter Wheel, Dual Six Position, Unobstructed, 1.0 in. Filters | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FWM1X6Optical Filter Wheel, Six Position, Indexed, Unobstructed, 1.0 in. Filters | UNIVERSAL | 4 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








