Indexed Filter Wheel, Six Position, 1.0 in. Diameter

The 5253NF Single Filter Wheel uses threaded Delrin® inserts to give you the flexibility to hold and easily swap any collection of 1.0 in. (25.4 mm) diameter filters or optics. The single six position filter wheel is mechanically indexed for precise positioning when switching from filter to filter.
Specifications
- Filter ShapeRound
- Filter Diameter25.4 mm
- Maximum Thickness4 mm
- Number of Filters6
- Retaining Ring Thread1.040-32
- MechanismRetaining Ring
- Mounting Threads8-32 (M4) Thru
- MaterialAnodized Aluminum
- Weight212 g
- Filter Size Circular or Square25.4 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FW1X6Optical Filter Wheel, Six Position. 1.0 in. Diameter, Req. FWM Hub | In Stock |






