Sorry, this product is no longer offered for sale.
Resonant Amplitude Modulator, 900-1600 nm, 0.01-200 MHz, 8-32 & M4

The 4103 Resonant Amplitude Modulator is specifically designed for high performance at modulation frequencies of up to 200 MHz over a 900 to 1600 nm wavelength range. The crystals in this EOM are mounted at 45° so that your input polarization can be either vertical or horizontal. To minimize thermal birefringence, we use two matched crystals arranged in series. This results in amplitude modulators that exhibit less than 1 mrad/°C of temperature-dependent polarization rotation. The Model 4103 can be driven with a low-voltage function generator or the Model 3363 resonant-modulator drivers. 8-32 and M4 mounting holes.
Specifications
- TypeResonant Amplitude Modulator
- Wavelength Range900-1600 nm
- MaterialLiNbO3
- Operating Frequency0.01-250 MHz
- ApertureØ2 mm
- VSWR<1.5
- Maximum Input Power1 W/mm2 @ 1300 nm
- Maximum RF Power1 W
- Maximum V30 V @ 1000 nm
- RF ConnectorSMA
- Input Impedance50 Ω
- On:Off Extinction Ratio50:1
- RF Bandwidth2-4% freq.
Resources & Downloads
Manuals
410X Amplitude Modulators User Manual(806.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9082-VDevice Alignment Stage, Wide Five-Axis, Vacuum, 3 mm, 8°, 8-32 & 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9071-MDevice Alignment Stage, Four-Axis, 3 mm Linear, 8° Angular, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9071-VDevice Alignment Stage, Four-Axis, Vacuum, 3 mm, 8°, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9071-V-MDevice Alignment Stage, Four-Axis, Vacuum, 3 mm, 8°, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9082-MDevice Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9081-MDevice Alignment Stage, Five-Axis, 3 mm Linear, 8° Angular, M4 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9082-V-MDevice Alignment Stage, Wide Five-Axis, Vacuum, 3 mm, 8°, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






