Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Device Alignment Stage, Wide Five-Axis, Vacuum, 3 mm, 8°, 8-32 & 1/4-20

Specifications

  • Axes of Travel
    X, Y, Z, θx, θy
  • Mechanism
    Kinematic
  • Drive Type
    Hex-Key
  • Travel Range
    3 mm  
  • Angular Range
    8°
  • Load Capacity
    22 N  
  • Material
    Aluminum
  • Sensitivity
    Linear: 0.9 µm
    Angular: 18 µrad
  • Vacuum Compatibility
    10-6 hPa
  • Thread Type
    8-32 and 1/4-20
  • Weight
    1.23 lbs

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Optical Device Alignment Stages9071-VDevice Alignment Stage, Four-Axis, Vacuum, 3 mm, 8°, 8-32 & 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$694
Kinematic Optical Device Alignment Stages9082Device Alignment Stage, Wide, Five-Axis, 3 mm Linear, 8° Angular, 8-32 & 1/4-20
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$666