Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Device Alignment Stage, Four-Axis, Vacuum, 3 mm, 8°, 8-32 & 1/4-20

Specifications

  • Axes of Travel
    X, Y, θx, θy
  • Mechanism
    Kinematic
  • Drive Type
    Hex-Key
  • Travel Range
    3 mm  
  • Angular Range
    8°
  • Load Capacity
    13 N  
  • Material
    Aluminum
  • Sensitivity
    Linear: 0.9 µm
    Angular: 23 µrad
  • Vacuum Compatibility
    10-6 hPa
  • Thread Type
    8-32

Resources & Downloads

3D Product Models
2D Product Drawings