Sorry, this product is no longer offered for sale.

Resonant Amplitude Modulator, 500-900 nm, 0.01-200 MHz, 8-32 & M4

Technical Specs

  • Type
    Resonant Amplitude Modulator
  • Wavelength Range
    500-900 nm
  • Material
    LiNbO3
  • Operating Frequency
    0.01-250 MHz
  • Aperture
    Ø2 mm
  • VSWR
    <1.5
  • Maximum Input Power
    0.5 W/mm2 @ 532 nm
  • Maximum RF Power
    1 W  
  • Maximum V
    16 V @ 532 nm
  • RF Connector
    SMA
  • Input Impedance
    50 Ω  
  • On:Off Extinction Ratio
    50:1
  • RF Bandwidth
    2-4% freq.