Complete Platform Set, 4, 6, and 8 in. Height, 1/4-20 Thread

The 290-SET Complete Fixed Height Platform Assembly provides all the parts required for a stable, 4.0, 6.0 or 8.0 in. fixed-height mounting platform for large components and assemblies. The platform is comprised of thick anodized aluminum plates and rigid steel posts with a durable, satin-chrome finish. The top plate is 6.0 x 10.0 in. and has (12) 1/4-20 CLR holes, and (33) 1/4-20 thread mounting holes for attaching components. The base plate is 6.0 x 10.0 in. and has (10) 1/4-20 CLR holes for tie-down to tables or magnetic bases. Four steel posts connect the plates. All components are available in sets or separately.
Specifications
- TypePlatform Set
- Thread Type1/4-20
- MaterialAluminum
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | 4 Weeks | ||||
![]() | MRP4-1Modular Riser Plates, 4 in. x 4 in. x 1 in., 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P-5Optical Post, 5 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 281Lab Jack, 76 mm Travel, 6.5 x 9.5 in. Platform, 300 lb., 1/4-20 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BC-6Base Clamp, Adjustable-Height, Long, 1/4-20 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 406XY Linear Stage, 13 mm Travel, 1/4-20 Thread, Aperture | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |












