About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
High Energy Excimer Laser Mirror, 50.8 mm, 45°, 351-353 nm


High Energy Excimer Laser Mirror, 50.8 mm, 45°, 351-353 nm
Model: 20QM20EM.35
Product Series Overview
High Energy Excimer Laser MirrorsThe 20QM20EM.35 is a 50.8 mm diameter, 9.65 mm thick High Energy Excimer Laser Mirror coated for 351-353 nm. Its reflectivity at this wavelength is greater than 99% for both s- and p-polarization, and it is optimized for 45° AOI.
Newport's High Energy Excimer Laser Mirrors feature ultra-hard dielectric coatings on UV Grade Fused Silica substrates to resist damage from high power lasers. The coating is highly durable and will withstand repeated cleaning.
Specifications
- Wavelength RegionUV
- Wavelength Range351-353 nm
- Mirror ShapeRound
- Diameter50.8 mm
- MaterialUV Grade Fused Silica
- Coating TypeLow Loss Dielectric
- Coating CodeEM.35
- ReflectivityRs, Rp>99% @ 351-353 nm
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Wedge≤3 arc min
- Angle of Incidence45°
- Clear Aperture≥central 80% of diameter
- Thickness9.65 mm
- Thickness Tolerance±0.5 mm
- Diameter Tolerance+0/-0.25 mm
- Chamfers0.38–1.14 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Damage Threshold1 MW/cm2
1 J/cm2 @ 100 ns, 10 Hz Pulse

- Wavelength RegionUV
- Wavelength Range351-353 nm
- Mirror ShapeRound
- Diameter50.8 mm
- MaterialUV Grade Fused Silica
- Coating TypeLow Loss Dielectric
- Coating CodeEM.35
- ReflectivityRs, Rp>99% @ 351-353 nm
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Wedge≤3 arc min
- Angle of Incidence45°
- Clear Aperture≥central 80% of diameter
- Thickness9.65 mm
- Thickness Tolerance±0.5 mm
- Diameter Tolerance+0/-0.25 mm
- Chamfers0.38–1.14 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning
- Damage Threshold1 MW/cm2
1 J/cm2 @ 100 ns, 10 Hz Pulse

Resources & Downloads
Other
20QM20EM.35 RoHS Certificate(264.6 kB, PDF) 20QM20EM.35_ROHS2-2021.pdf(280.2 kB, PDF)
2D Product Drawings
QM20 Series Drawing(145.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 20QM20EM.25High Energy Excimer Laser Mirror, 50.8 mm, 45°, 308 nm | UNIVERSAL | |||||
![]() | 20QM20HM.45Nd:YAG Laser Mirror, High-Energy, 50.8 mm, 45°, 354.7 nm, S2 Polished | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | LH-2DBMirror Mount, Fixed, 50.8 mm Diameter, 8-32 Thread, A-LINE | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Knobs | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







