Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Metallic Mirror, 50.8 mm, 1000 mm Focal Length, 450-700 nm

Specifications

  • Wavelength Range
    450-700 nm
  • Mirror Shape
    Concave
  • Diameter
    50.8 mm
  • Effective Focal Length (EFL)
    1000 mm
  • F/#
    19.7
  • Radius of Curvature (R)
    -2000 mm
  • Material
    Borofloat® 33
  • Coating Type
    Enhanced Aluminum
  • Coating Code
    ER.1
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>93%, Rmin>90 % @ 450-700 nm
  • Damage Threshold
    0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    9.65 mm
  • Center Thickness (T<sub>c</sub>)
    9.37 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Cleaning
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$463
Full Range Gimbal Mirror Mounts605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$2,101
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$428