About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Concave Metallic Mirror, 50.8 mm, 50 mm Focal Length, 450-700 nm


Concave Metallic Mirror, 50.8 mm, 50 mm Focal Length, 450-700 nm
Model: 20DC100ER.1
In Stock
Product Series Overview
Concave Broadband Metallic MirrorsThe 20DC100ER.1 enhanced aluminum concave mirror is used for focusing, collecting, and imaging with no chromatic aberration. This mirror can be used to manipulate laser beams or other broadband sources. This family of mirrors are available in three sizes, 12.7, 25.4, and 50.8 mm diameter, with radii of curvature from 25-2000 mm. This mirror is 50.8 mm in diameter, with an EFL of 50 mm and coated for a wavelength range of 450-700 nm.
Specifications
- Wavelength Range450-700 nm
- Mirror ShapeConcave
- Diameter50.8 mm
- Effective Focal Length (EFL)50 mm
- F/#1
- Radius of Curvature (R)-100 mm
- MaterialBorofloat® 33
- Coating TypeEnhanced Aluminum
- Coating CodeER.1
- Angle of Incidence0-15°
- ReflectivityRavg>93%, Rmin>90 % @ 450-700 nm
- Damage Threshold0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Back SurfaceFine ground
- Edge Thickness (T<sub>e</sub>)9.65 mm
- Center Thickness (T<sub>c</sub>)6.25 mm
- Thickness Tolerance±0.25 mm
- Diameter Tolerance+0/-0.13 mm
- Wedge
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning≤0.03 mm

- Wavelength Range450-700 nm
- Mirror ShapeConcave
- Diameter50.8 mm
- Effective Focal Length (EFL)50 mm
- F/#1
- Radius of Curvature (R)-100 mm
- MaterialBorofloat® 33
- Coating TypeEnhanced Aluminum
- Coating CodeER.1
- Angle of Incidence0-15°
- ReflectivityRavg>93%, Rmin>90 % @ 450-700 nm
- Damage Threshold0.5 J/cm² with 10 ns pulses at 532 nm, 20Hz
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Back SurfaceFine ground
- Edge Thickness (T<sub>e</sub>)9.65 mm
- Center Thickness (T<sub>c</sub>)6.25 mm
- Thickness Tolerance±0.25 mm
- Diameter Tolerance+0/-0.13 mm
- Wedge
- Chamfers0.25–0.76 mm face width
- Chamfers Angle Tolerance45° ±15°
- Cleaning≤0.03 mm

Resources & Downloads
Other
20DC100ER.1 RoHS Certificate(703.5 kB, PDF) ER.1 Raw Data.xlsx(237.2 kB, XLSX)
2D Product Drawings
20DC Series Drawing(101.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | U200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs | UNIVERSAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | UNIVERSAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






