Sorry, this product is no longer offered for sale.

IR Optical Receiver, 1.0 mm InGaAs Detector, 800-2200 nm

Technical Specs

  • Detector Diameter
    1.0 mm  
  • 3 dB Bandwidth
    700 kHz, 90 kHz, 80 kHz
  • Wavelength Range
    800-2200 nm
  • Detector Material
    InGaAs
  • Detector Type
    PIN
  • Maximum Conversion Gain
    2.2x106 V/W
  • Maximum Transimpedance Gain
    2x103, 105, & 2x106 V/A
  • NEP
    43 pW/√Hz  
  • Saturation Power
    2.3 mW
  • Peak Responsivity
    1.1 A/W
  • Maximum Power Density
    5 mW/mm2  
  • Output Connector
    BNC
  • Output Impedance
    100 Ω  
  • Thread Type
    8-32 (M4 thread adapter included)