Sorry, this family of products is no longer available.
Our Infrared Optical Receivers operate out to 2.2 µm for IR laser or signal detection. With a compact housing and an adjustable gain setting, this photoreceiver is easy to use. The three-setting gain adjustment allows you to keep your signal from going off scale while you’re adjusting your experiment or measurement.
- IR wavelengths out to 2.2 µm
- Adjustable gain settings
- Compact housing for tight spaces
- Battery powered See All Features
Specifications
- Detector Diameter1.0 mm
- 3 dB Bandwidth700 kHz, 90 kHz, 80 kHz
- Wavelength Range800-2200 nm
- Optical InputFree Space
- Detector MaterialInGaAs
- Detector TypePIN
- Maximum Conversion Gain2.2x106 V/W
- Maximum Transimpedance Gain2x103, 105, & 2x106 V/A
- NEP43 pW/√Hz
- Saturation Power2.3 mW
- Peak Responsivity1.1 A/W
- Maximum Power Density5 mW/mm2
- Output ConnectorBNC
- Output Impedance100 Ω
- Thread Type8-32 (M4 thread adapter included)
Features
Battery Powered
Using Filters and Optical Fiber
Newport offers accessories that can be used to attach a filter or optical fiber to these photoreceivers. For example, a colored glass filter to remove unwanted wavelengths or a neutral-density filter to attenuate the optical power incident on the photodetector can be mounted with the