Sorry, this product is no longer offered for sale. The recommended replacement product is 10RP52-2B.
Achromatic Wave Plate, 30.0 mm, λ/2, 700-1000 nm

The 15RP52-2 Achromatic Wave Plate consists of two different birefringent crystals: crystalline quartz and magnesium fluoride (MgF2). Enclosed in a 30.0 mm housing, this 23.0 mm clear aperture wave plate has λ/2 retardation over a 700 to 1000 nm wavelength range. It has a highly efficient broadband antireflection coating, in an air-spaced design. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. The assembly is mounted in a black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. Because of the air-space design, our Achromatic Wave Plates have a higher damage threshold than achromatic polymer film wave plates. Achromatic Wave Plates are also less expensive than achromatic polymer film wave plates.
Specifications
- Diameter30.0 mm
- Wavelength Range700-1000 nm
- Retardationλ/2
- Retardation Accuracy≤λ/100 over wavelength range
- MaterialCrystal Quartz and MgF2
- Clear Aperture23.0 mm
- HousingBlack anodized aluminum
- ConstructionTwo plates, air spaced
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/4 at 632.8 nm over the clear aperture
- Damage Threshold500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
- Reflectivity per SurfaceBroadband, multilayer coating, Ravg <0.6 % per surface from 700-1000 nm %
- Surface Quality40-20 scratch-dig
- Surface Flatnessλ/2
- Diameter Tolerance±0.13 mm
- Thickness6.0 mm
- Temperature Coefficiantλ/500 per °C
- Operating Temperature Range-20 to 50 °C
- Cleaning


Resources & Downloads
Other
15RP52-2_ROHS(144.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP42-1Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 545 nm Center, 460-655 nm | In Stock | ||||
![]() | 10RP02-16Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 532 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP32-632.8Zero-Order Waveplate, Half-Wave, Polymer, 25.4 mm Diameter, 632.8 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-LCM-2Lens Mount, Self-Centering, 3.2-60.3 mm Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AC-1AVariable Size Lens Mount, 5.0-46.2 mm, Thumbscrew Support Arms | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LCM-2Lens Mount, Self-Centering, 0.125-2.375 in. Diameter Lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









