Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Filter, Shortpass, 25.4 mm, 550 nm Cut-off, 415-540 nm Transmission

Specifications

  • Type
    Standard Shortpass Filter
  • Optic Size
    Ø25.4 mm
  • Cut-off Wavelength
    550 nm
  • Cut-off Wavelength Tolerance
    ± 5 nm
  • Transmittance Range
    415 - 540 nm
  • Transmission
    ≥65%
  • Surface Quality
    80-50 scratch-dig
  • Thickness
    0.25 in.
  • Size Tolerance
    +0/-0.5 mm
  • Effective Index of Refraction
    1.7
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.02 nm/°C
  • Humidity Resistance
    Per MIL-STD-810E, Method 507.3, Procedure III Modified to 7 cycles
undefined

Resources & Downloads

2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Longpass Filters10LWF-500-BLongpass Filter, Dielectric, 25.4 mm, 500 ± 5 nm Cut-On, 510 - 1200 nm
4 Weeks
$147
Standard Bandpass Filters10BPF10-550Bandpass Filter, 25.4 mm, 550±2 nm Center, 10±2 nm FWHM
In Stock
$130
Square Bandpass Filters20BPF10-550Bandpass Filter, 50.8x50.8 mm, 550±2 nm, 10±2 nm FWHM
In Stock
$451

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-1SOptical Filter Holder, Drop-in, 25.4 mm Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$89
Stackable Retaining Ring Filter MountsFH-1ROptical Filter Mount, Stackable, 1.0 in. Diameter Optics
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43