Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Bandpass Filter, 50.8x50.8 mm, 550±2 nm, 10±2 nm FWHM

Specifications

  • Type
    Bandpass Filters
  • Center Wavelength
    550 nm  
  • Center Wavelength Tolerance
    ±2 nm
  • FWHM
    10±2 nm
  • Effective Index of Refraction
    2  
  • Size
    50.8 x 50.8 mm
  • Size Tolerance
    +0/-0.5 mm
  • Thickness
    0.113 in.  
  • Surface Quality
    80-50 scratch-dig
  • Minimum Peak Transmission
    50%
  • Humidity Resistance
    Per MIL-STD-810E, method 507.3, procedure III, modified to 7 cycles
  • Clear Aperture
    45.5 mm
  • Temperature Range
    -50 to 100°C
  • Wavelength Shift with Temperature
    0.01 to 0.02 nm/°C
  • Cleaning
undefined

Resources & Downloads

2D Product Drawings

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Drop-in Spring Clamp Filter HoldersFH-2SOptical Filter Holder, Drop-in, 50.8 mm Optics
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Square Bandpass Filters20BPF10-600Bandpass Filter, 50.8x50.8 mm, 600±2 nm, 10±2 nm FWHM
$451
Square Bandpass Filters20BPF10-450Bandpass Filter, 50.8x50.8 mm, 450±2 nm Center, 10±2 nm FWHM
$477