Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale. The recommended replacement product is 10RP54-2B.

Achromatic Zero-Order Quartz-MgF2 Wave Plate, 1 in, λ/4, 700-1000 nm

Specifications

  • Diameter
    25.4 mm
  • Wavelength Range
    700-1000 nm
  • Retardation
    λ/4
  • Retardation Accuracy
    From ±λ/50 to ±λ/100
  • Material
    Crystal Quartz and MgF2
  • Clear Aperture
    12 mm
  • Housing
    Black anodized aluminum
  • Construction
    Two plates, air spaced
  • Transmitted Beam Deviation
    ≤1 arc min
  • Wavefront Distortion
    ≤λ/8 at 632.8 nm over the clear aperture
  • Damage Threshold
    5 J/cm2 with 10 nsec pulses at 1064 nm, typical
  • Reflectivity per Surface
    Broadband, multilayer coating, Ravg <0.5%
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/2
  • Diameter Tolerance
    ±0.13 mm
  • Thickness
    9.4 mm  
  • Operating Temperature Range
    -20 to 50°C
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Polymer Achromatic Quarter-Wave Plates10RP44-2Achromatic Waveplate, Quarter-Wave, Polymer, 25.4 mm, 720 nm Center, 615-860 nm
In Stock
$1,649

Supporting

Compare Description Drawings, CAD & Specs Avail. Price
Solid Aluminum Optical Breadboard PlatesSA2-10X12Optical Breadboard Plate, Solid Aluminum, 10 x 12 in., 1 in. 1/4-20 Grid$182

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297
RS Low-Profile Rotation StagesRS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20
5 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594