Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Sorry, this product is no longer offered for sale.

Achromatic Zero-Order Qtz-MgF2 Wave Plate, 25.4 mm,λ/2,650-1350nm

Specifications

  • Diameter
    25.4 mm
  • Wavelength Range
    650-1350 nm
  • Retardation
    λ/2
  • Retardation Accuracy
    From ±λ/50 to ±λ/100
  • Material
    Crystal Quartz and MgF2
  • Clear Aperture
    12 mm  
  • Housing
    Black anodized aluminum
  • Construction
    Two plates, air spaced
  • Transmitted Beam Deviation
    ≤1 arc min
  • Wavefront Distortion
    ≤λ/8 at 632.8 nm over the clear aperture
  • Damage Threshold
    500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
  • Reflectivity per Surface
    Broadband, multilayer coating, Ravg <0.5%
  • Surface Quality
    40-20 scratch-dig
  • Diameter Tolerance
    ±0.13 mm
  • Thickness
    9.5 mm  
  • Operating Temperature Range
    -20 to 50 °C
  • Cleaning
undefined
undefined

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Quartz Zero-Order Half-Wave Plates10RP02-40Zero-Order Waveplate, Half-Wave, Quartz, 25.4 mm Diameter, 1550 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$571
Polymer Achromatic Half-Wave Plates10RP42-3Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 840 nm Center, 715-1000 nm
In Stock
$1,649

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Tip-Tilt Optic Rotation MountsGM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
Manual Optic Rotation MountsRM25AOptic Rotation Mount, 25.4 mm, 2° Graduations
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
RS Low-Profile Rotation StagesRS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$594
Agilis™ Series Piezo Rotation MountAG-PR100Piezo Rotation Stage, 1 inch, Agilis™
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,011
High Performance Optic Rotation MountsRSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$297