Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 720 nm Center, 615-860 nm

The 10RP42-2 Achromatic Zero-order Half Waveplate has λ/2 retardation at the 720 nm center wavelength, and a ±λ/100 accuracy over the 615-860 nm wavelength range. The standard 25.4 mm outer diameter is convenient for mounting into Newport rotary mounts. It is designed to operate with a high degree of retardation accuracy over a broad wavelength range. This 1 inch diameter true zero-order wave plate is constructed using a stack of birefringent polymer films laminated between two high-precision BK 7 windows, each with a high efficiency, broadband antireflection coating. This construction ensures excellent transmitted wavefront quality, while minimizing beam deviation and surface reflection losses. The assembly is mounted in a black anodized aluminum housing for protection and ease of mounting, with the retarder fast axis marked for alignment reference. Achromatic polymer wave plates have better angular acceptance and less sensitivity to wavelength change than achromatic quartz–MgF2 wave plates. Retardation changes by less than 1% over a ±7° incidence angle and is maintained to better than ±λ/100 over the entire bandwidth. Optical transmittance varies slightly from the precision zero-order wave plates because several polymer layers are used in each achromatic wave plate.
Specifications
- Wavelength Range615-860 nm
- Center Wavelength720 nm
- Retardationλ/2
- Retardation Accuracy±λ/100
- MaterialGrade A N-BK7
- Diameter25.4 mm
- HousingBlack anodized aluminum
- Clear Aperture10.2 mm
- Antireflection CoatingBroadband, multilayer coating
- Average Reflectance<0.5%
- Damage Threshold500 W/cm2 CW
- Pulse Damage Threshold0.3 J/cm2 with 10 nsec pulses
- Surface Quality40-20 scratch-dig
- Acceptance Angle± 7°
- Transmitted Beam Deviation≤1 arc min
- Wavefront Distortion≤λ/4 at 632.8 nm over the full aperture
- Diameter Tolerance±0.13 mm
- Thickness6.2 mm
- Operating Temperature Range-20 to 50°C

Resources & Downloads
3D Product Models
2D Product Drawings
ACHROZE1-S(64 kB, PDF)
Other
10RP42-2 RoHS Certificate(265.5 kB, PDF) 10RP42-2_ROHS2-2021.pdf(281.2 kB, PDF)
Technical Notes
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10RP42-1Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 545 nm Center, 460-655 nm | |||||
![]() | 10RP42-4Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 1060 nm, 900-1270 nm | |||||
![]() | 10RP42-3Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 840 nm Center, 715-1000 nm | |||||
![]() | 10RP44-2Achromatic Waveplate, Quarter-Wave, Polymer, 25.4 mm, 720 nm Center, 615-860 nm |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GM-1RAOptic Rotation Mount, Gimbal Tip-Tilt, 25.4 mm, 100 TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RM25AOptic Rotation Mount, 25.4 mm, 2° Graduations | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |










