Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Dielectric Mirror, Laser Line, 25.4 mm, λ/10, 1520-1580 nm

Specifications

  • Wavelength Region
    IR
  • Wavelength Range
    1520-1580 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.8
  • Reflectivity
    Rs, Rp>99% @ 1520-1580 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    10D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    500 W/cm2 CW, 10 J/cm2 for 10 nsec pulses @ 1540 nm
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
UV Fused Silica High Energy Nd:YAG Laser Mirrors10Q20HE.2Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 532 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$174
High-Performance Fused Silica Dielectric Mirrors10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$493
Standard Borofloat 33 Dielectric Mirrors10D20BD.2Dielectric Mirror, Broadband, 25.4 mm Diameter, 700-950 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
UV Fused Silica High Energy Nd:YAG Laser Mirrors10Q20HE.1Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 1064 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$150