Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 532 nm

The 10Q20HE.2 is a 25.4 mm diameter, 6.35 mm thick High Energy Nd:YAG Laser Mirror coated for the fundamental 532 nm wavelength. Its reflectivity at this wavelength is greater than 99% for both s- and p-polarization, and it is optimized for 45° AOI.
Newport's High Energy Nd:YAG Laser Mirrors feature ultra-hard dielectric coatings on UV Grade Fused Silica substrates to resist damage from high power lasers. The coating is highly durable and will withstand repeated cleaning.
Resources & Downloads
Other
10Q20HE.2 RoHS Certificate(265.7 kB, PDF) 10Q20HE.2_ROHS2-2021.pdf(281.5 kB, PDF)
2D Product Drawings
10Q20HE.1 and 10Q20HE.2 Drawing(91.3 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9884-KMirror Mount, Pint-Sized, Corner, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20HE.1Nd:YAG Laser Mirror, High-Energy, 25.4 mm Diameter, 45°, 1064 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FSR-OG570Longpass Filter, Colored Glass, 25.4 mm, 570 nm Cut-on, OG570 Glass | |||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-10XMicroscope Objective Lens, 10x, 0.25 NA, 16.5 mm Focal Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













