Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, Uncoated

The 10BR08 Precision Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated N-BK7 prism is 1 x 1 inch (25.4 x 25.4 mm) and 1 inch (25.4 mm) thick. It has a λ/4 surface flatness and a 20-10 surface quality. It is recommended for general laboratory use. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength RangeVisible and NIR
- Size25.4 mm
- MaterialN-BK7
- Coating TypeUncoated
- Surface Quality20-10 scratch-dig
- Surface Flatnessλ/4 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 80%
- Size Tolerance+0/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10BR08AR.33Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, 1064 nm | In Stock | ||||
![]() | 10SR20Right-Angle Prism, Precision, UVFS, 25.4 mm, λ/10, Uncoated | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BRAP17-AVRight-Angle Prism, N-BK7, 25mm, λ/8, Aluminum Hypotenuse, AR.14 | In Stock | ||||
![]() | 10BR08AR.16Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, 650-1000 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










