Right-Angle Prism, Precision, UVFS, 25.4 mm, λ/10, Uncoated

The 10SR20 Precision Right-Angle Prism is precision polished to tight tolerances for more demanding applications. This uncoated fused silica prism is 1 x 1 inch (25.4 x 25.4 mm) and 1 inch (25.4 mm) thick. It has a λ/10 surface flatness and a 10-5 surface quality. For UV, infrared, or thermally sensitive applications fused silica prisms are advised. Our fused silica prisms are manufactured to exacting specifications and are useful from 185 nm–2.1 μm. By means of total internal reflection (TIR), a right-angle prism may be used as a 90° reflector or as a 180° retroreflector. Except for reflection losses from the entry and exit faces, TIR exhibits 100% reflectivity over a very large wavelength range.
Specifications
- Wavelength RangeUV, Visible and NIR
- Size25.4 mm
- MaterialUV Grade Fused Silica
- Coating TypeUncoated
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Angle Tolerance±3 arc min
- Clear Aperture≥central 80%
- Size Tolerance+0/-0.25 mm
- Chamfers0.25–0.50 mm face width
- Chamfers Angle Tolerance45° ±15°
Resources & Downloads
2D Product Drawings
PRISM-DWG.pdf(89.5 kB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PO46BD-503 Axis Tilt & Rotation Stage, ±2.5°, Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UGP-1Gimbal Prism Mount, ULTIMA®, 1 in., 100 TPI Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 488Vertical Stage with Rotary Platform, 1 in. Travel, 8-32 and 1/4-20 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46N-503 Axis Tilt & Rotation Stage, ±2.5°, Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PO46BL-503 Axis Tilt & Rotation Stage, ±2.5°, Locking Adjustment Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SPX020Plano-Convex Lens, Fused Silica, 25.4 mm, 88.3 mm EFL, Uncoated | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SPX026AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 175 mm EFL, 245-440 nm | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |









