Right-Angle Prism, Precision, N-BK7, 25.4 mm, λ/4, 1064 nm

  • Wavelength Range
    1064 nm
  • Size
    25.4 mm  
  • Material
    N-BK7
  • Coating Type
    V-Coat Multilayer
  • Coating Code
    AR.33
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Clear Aperture
    ≥central 80%
  • Damage Threshold
    12 J/cm2 for 10 ns pulses, 10 Hz @ 1064 nm
  • Size Tolerance
    +0/-0.25 mm
  • Chamfers
    0.25–0.50 mm face width
  • Chamfers Angle Tolerance
    45° ±15°