Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 1050 nm

The 05RP02-32 Zero-Order Quartz Half Wave Plate has λ/2 retardation in a 12.7 mm diameter housing optimized for 1050 nm. Zero-order waveplates are temperature insensitive phase retarders for moderate bandwidth applications. These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers, in a standard 12.7 mm or 25.4 mm diameter housing for easy mounting into a holder. Zero-order wave plates are moderately insensitive to wavelength change, which makes them ideal for laser diode or tunable laser applications. Typical zero-order wave plates have a temperature coefficient of 0.0001 λ/°C.
Quartz Half-Wave Waveplate Construction
These zero-order wave plates are constructed of two quartz plates, air-spaced to allow for use with high-power lasers. By combining the two air spaced waveplates whose retardations differ by exactly λ/2, a true half-wave waveplate results. The fast axis of one plate is aligned with the slow axis of the other, so that the net retardation is the difference of the two retardations. The waveplates are antireflection coated to maximize transmission for major laser wavelengths from 248-1550 nm. The waveplate assembly is mounted in a 12.7 mm or 25.4 mm diameter black anodized aluminum housing to protect the waveplate and permit convenient handling and mounting. Lines on the housing indicate the location of the slow axis.
Rotate the Plane of a Plane-Polarized Wave
A half-wave plate can rotate the plane of polarization from a polarized laser to any other desired plane. Suppose a plane-polarized wave is normally incident on a wave plate, and the plane of polarization is at an angle θ with respect to the fast axis. To see what happens, resolve the incident field into components polarized along the fast and slow axes, as shown. After passing through the plate, pick a point in the wave where the fast component passes through a maximum. Since the slow component is retarded by one half-wave, it will also be a maximum, but 180° out of phase, or pointing along the negative slow axis. If we follow the wave further, we see that the slow component remains exactly 180° out of phase with the original slow component, relative to the fast component. This describes a plane-polarized wave, but making an angle θ on the opposite side of the fast axis. Our original plane wave has been rotated through an angle 2θ.
Retardation is Insensitive to Wavelength
Zero-order wave plates offer several distinct advantages over multiple order wave plates. The primary benefit is a moderate insensitivity to wavelength change, making them ideal for laser diode or tunable laser applications. For example, a zero-order wave plate designed for 780 nm will provide useful retardance from 765–795 nm.
Specifications
- Diameter12.7 mm
- Wavelength Range1050 nm
- Retardationλ/2
- Retardation Accuracy±λ/300
- MaterialQuartz
- Clear Aperture8.0 mm
- ConstructionTwo plates, air spaced
- Wavefront Distortion≤λ/10 at 632.8 nm over the full aperture
- Damage Threshold2 MW/cm2
- Pulse Damage Threshold2 J/cm2 with 10 nsec pulses, typical
- Antireflection CoatingLaser Line V-coating, R <0.25%
- Surface Quality10-5 scratch-dig
- Diameter Tolerance+0/-0.1 mm
- Wedge<3 arc sec
- Thickness6.35 mm
- Thickness Tolerance+0/-0.25 mm
- Cleaning
Resources & Downloads
Other
05RP02-32 RoHS Certificate(705.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05RP02-24Zero-Order Waveplate, Half-Wave, Quartz, 12.7 mm Diameter, 632.8 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05RP04-24Zero-Order Waveplate, Quarter-Wave, Quartz, 12.7 mm Diameter, 632.8 nm | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10RP42-4Achromatic Waveplate, Half-Wave, Polymer, 25.4 mm, 1060 nm, 900-1270 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRA-05Polarizer Adaptor, 12.7 mm Optics to 1.063-20 Threaded Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-RSOptic Rotation Mount, 0.5 in., 5° Graduations, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05FC16PB.7Cube Beamsplitter, Polarizing, 12.7 mm, 900-1300 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













