Sorry, this product is no longer offered for sale. It was discontinued on Jun 11, 2025

Dielectric Mirror, 12.7 mm, λ/10, 441.6 nm Laser Line

Specifications

  • Wavelength Region
    VIS
  • Wavelength Range
    441.6 nm
  • Mirror Shape
    Round
  • Diameter
    12.7 mm  
  • Material
    Borofloat® 33
  • Coating Type
    Laser Line Dielectric
  • Coating Code
    DM.6
  • Reflectivity
    Rs, Rp>99% @ 441.6 nm
  • Surface Quality
    15-5 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Substrate Number
    05D20
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Thickness
    3.1 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
  • Damage Threshold
    500 W/cm2 CW, 1 J/cm2 for 10 nsec pulses
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors05D20ER.1Aluminum Mirror, Borofloat, 12.7 mm, λ/10, 450-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$76
High-Performance Fused Silica Dielectric Mirrors10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$391
Standard Borofloat 33 Dielectric Mirrors10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$100
Superior Fused Silica Dielectric SuperMirrors10CM00SB.1Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm
In Stock
$1,032
Economy Square Broadband Metallic Mirrors07SD520ER.1Aluminum Mirror, Economy, Borofloat, 19.05 mm Square, λ/10, 450-700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$72

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
M Series Hex-Driven Mirror MountsM05Mirror Mount, 0.5 in., Keying Pin Holes, 2 Hex Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$46
ULTIMA® Hex-Driven Clear Edge Mirror MountsU50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$118
Suprema® Hex-Driven Mirror MountsSS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$169