Dual Chirped Mirrors for Dispersion Compensation Application Setup
The Dual Chirped Mirrors for Dispersion Compensation setup is a compact, high-efficiency optical system designed to reverse pulse broadening in ultrafast laser systems. It is an easy-to-use compensation system that minimizes induced third order dispersion and demonstrates performance invariant of laser polarization.
When light propagates through various media, the spectral components that make up the pulse do not propagate at the same speed, causing Group Delay Dispersion (GDD). Utilizing a matched pair of chirped mirrors, this configuration enables precise control of negative GDD through multi-bounce reflection. Each bounce off the mirror surface introduces –45 fs² of GDD at 800 nm, allowing users to fine-tune dispersion compensation for sub-10 fs pulses. The system is optimized for minimal footprint using Newport’s patented clear quadrant mounts. This system can be used with a pair of optical wedges that provide a variable amount of positive GDD or be used in conjunction with an input that has already propagated through optical media, for the goal of compressing the width of a laser pulse and achieving a net zero GDD value.
Features
- Chirped mirrors provide –45 fs² GDD per bounce at 800 nm
- Enables multi-bounce setups for precise dispersion control
- Compact configuration using clear quadrant mirror mounts
- Proprietary coating design

FemtoOptics™ Chirped Mirrors Matched Pair
This matched pair of ultrafast chirped mirrors offers high reflectivity and precision dispersion control for sub-10 fs pulses. The proprietary coating design ensures accurate management of higher-order dispersion while maintaining throughput and compact form factor.
The coating design of dispersion compensation mirrors naturally introduces oscillatory fluctuations across the active wavelength band. These oscillations are effectively cancelled when using a matched pair with phase-shifted designs, ensuring smoother dispersion performance.
Constructed from high-purity synthetic fused silica, these mirrors offer low thermal expansion, high refractive index homogeneity, and excellent transmittance from UV to NIR. Their high energy damage threshold makes them ideal for demanding ultrafast applications.
Applications
- Sub-10 fs pulse compression
- Ultrafast spectroscopy
- Nonlinear optics experiments
- Chirped pulse amplification (CPA) systems
- High-energy femtosecond laser systems
Resources
Negative GDD for Dispersion Compensation Components

Each component is selected for performance, durability, and compatibility with ultrafast optics. The modular nature of the setup allows users to tailor bounce geometry and mirror spacing to suit specific dispersion compensation needs. The
| Compare | Description | Avail. | Price | Qty. | |
|---|---|---|---|---|---|
![]() | SN100C-F2KMirror Mount, Suprema®, Clear Edge, 1.0 in, (2) 127-TPI Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | 10Q20UF.42PAIRChirped Mirror Pair, Ultrafast, 25.4 mm, 700-890 nm | In Stock | |||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | |||
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 3 Weeks | |||
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock |