Show Filters:
Showing 21 of 21 total products
Compatibility:
Compare Description Drawings, CAD & Specs Wavelength RangeMirror SizeThicknessSurface QualitySurface Flatness Avail. Price
High-Performance Zerodur Metallic Mirrors10Z20AL.2250-600 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$135
High-Performance Zerodur Metallic Mirrors10Z20ER.1450-700 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$133
High-Performance Zerodur Metallic Mirrors10Z20ER.2480-20000 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$147
High-Performance Zerodur Metallic Mirrors10Z20ER.4650-20000 nmØ25.4 mm6.0 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$153
High-Performance Zerodur Metallic Mirrors10Z40AL.2250-600 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
High-Performance Zerodur Metallic Mirrors10Z40ER.1450-700 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
High-Performance Zerodur Metallic Mirrors10Z40ER.2480-20000 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
High-Performance Zerodur Metallic Mirrors10Z40ER.4650-20000 nmØ25.4 mm6.0 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$226
High-Performance Zerodur Metallic Mirrors20Z20AL.2250-600 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm$307
High-Performance Zerodur Metallic Mirrors20Z20ER.1450-700 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
$302
High-Performance Zerodur Metallic Mirrors20Z20ER.2480-20000 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$378
High-Performance Zerodur Metallic Mirrors20Z20ER.4650-20000 nmØ50.8 mm12.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$407
High-Performance Zerodur Metallic Mirrors20Z40AL.2250-600 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$509
High-Performance Zerodur Metallic Mirrors20Z40ER.1450-700 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$489
High-Performance Zerodur Metallic Mirrors20Z40ER.2480-20000 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
6 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$533
High-Performance Zerodur Metallic Mirrors20Z40ER.4650-20000 nmØ50.8 mm12.7 mm10-2 scratch-digλ/20 at 632.8 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$545
High-Performance Zerodur Metallic Mirrors30Z20ER.1450-700 nmØ76.2 mm14.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
$737
High-Performance Zerodur Metallic Mirrors30Z20ER.2480-20000 nmØ76.2 mm14.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
$882
High-Performance Zerodur Metallic Mirrors30Z20ER.4650-20000 nmØ76.2 mm14.7 mm15-5 scratch-digλ/10 at 632.8 nm
In Stock
$930
High-Performance Zerodur Metallic Mirrors40Z20ER.1450-700 nmØ101.6 mm17.7 mm20-10 scratch-digλ/10 at 632.8 nm
In Stock
$1,398
High-Performance Zerodur Metallic Mirrors40Z20ER.2480-20000 nmØ101.6 mm17.7 mm20-10 scratch-digλ/10 at 632.8 nm
In Stock
$1,574

Specifications

  • Wavelength Region
    250-600 nm, 450-700 nm, 480-20000 nm, 650-20000 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm, 50.8 mm, 76.2 mm, 101.6 mm, 152.4 mm, 203.2 mm
  • Thickness
    6.0 mm, 12.7 mm, 14.7 mm, 17.7 mm, 23.5 mm, 29.5 mm
  • Material
    Zerodur
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter

Features

Zerodur® Substrates

Zerodur® is a unique glass-ceramic material with a nearly zero coefficient of thermal expansion and excellent homogeneity of this coefficient throughout its entire piece. It is the best choice when extreme thermal stability is required or for environments with large temperature fluctuations. For more information, please see our Optical Materials technical note.

Enhanced Aluminum UV Coating

Our AL.2 UV enhanced aluminum coating is a durable, broadband UV reflector with average reflectivity greater than 90% from 250 – 600 nm. The aluminum film is overcoated with UV transparent magnesium fluoride to prevent oxidation of the metal.

Enhanced Aluminum VIS-NIR Coating

Our ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. Average reflectivity is greater than 93% from 450-700 nm.

Protected Silver VIS-IR Coating

Our ER.2 protected silver coating is composed of a low emissivity silver film fully encapsulated by a multilayer dielectric stack to prevent oxidation. This coating has excellent broadband reflectivity in the IR, while maintaining very good performance in the visible and near IR. Average reflectivity is greater than 96% from 480 – 1100 nm and greater than 98.5% from 1.1 – 20 µm. This silver mirror is a favorite for Ultrafast scientists who want an inexpensive option.

Protected Gold NIR-IR Coating

Our ER.4 protected gold coating is ideal for applications requiring broadband reflectance in the near IR to the far IR. A multilayer dielectric overcoat provides protection to the gold from the environment. Average reflectivity is greater than 96% from 650 – 1700 nm and greater than 98% from 1.7 – 2.0 µm.