UV Aluminum Mirror, Zerodur, 152.4 mm, λ/20, 250-600 nm

  • Wavelength Region
    UV
  • Wavelength Range
    250-600 nm
  • Mirror Shape
    Round
  • Diameter
    152.4 mm  
  • Mirror Size
    Ø152.4 mm
  • Thickness
    23.5 mm  
  • Material
    Zerodur® or equivalent
  • Coating Type
    UV Enhanced Aluminum
  • Coating Code
    AL.2
  • Surface Quality
    10-5 scratch-dig
  • Surface Flatness
    λ/20 at 632.8 nm
  • Substrate Number
    60Z40
  • Angle of Incidence
    0-45°
  • Clear Aperture
    ≥central 80% of diameter
  • Back Surface
    Ground
  • Reflectivity
    Ravg>90% @ 250-600 nm
  • Damage Threshold
    2 J/cm² with 10 ns pulses at 355 nm, 20Hz
  • Diameter Tolerance
    +0/-0.25 mm
  • Thickness Tolerance
    ±0.38 mm
  • Chamfers
    0.51–1.52 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning