Aluminum Mirror, Zerodur, 25.4 mm, λ/20, 450-700 nm

The 10Z40ER.1 Broadband Aluminum Mirror is an excellent general purpose, broadband reflector. This 25.4 mm (1.0 inch) diameter mirror is made from a 6.0 mm thick Zerodur substrate. Zerodur, a glass-ceramic material, exhibits nominally zero thermal expansion which provides extra stability for applications requiring diffraction limited performance. The ER.1 enhanced aluminum coating may be used wherever a broadband visible and near infrared reflector is needed. A multilayer dielectric stack deposited over the aluminum film boosts reflectance and improves the durability of the coating. The 10Z40ER.1 has an average reflectivity greater than 93% from 450-700 nm. This mirror has a λ/20 surface flatness and a 10-2 surface quality.
Resources & Downloads
Other
10Z40ER.1 RoHS Certificate(703.7 kB, PDF) ER.1 Raw Data.xlsx(237.2 kB, XLSX)
2D Product Drawings
10Z and 20Z Zerodur Mirror Drawing(103.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 07SD520ER.1Aluminum Mirror, Economy, Borofloat, 19.05 mm Square, λ/10, 450-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20DC500ER.1Concave Metallic Mirror, 50.8 mm, 250 mm Focal Length, 450-700 nm | In Stock | ||||
![]() | 10Q20BB.1Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 350-700 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CM00SB.1Broadband SuperMirror, 0-45 deg. AOI, 25.4 mm, R>99.9%, 485-700 nm | In Stock | ||||
![]() | 10D20BD.1Dielectric Mirror, Broadband, 25.4 mm Diameter, 488-694 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







