Our popular SM Series Vernier Micrometers are available in vacuum-compatible versions. They provide the same exceptional precision and stability as the standard SM Series, making them ideal for use in demanding low outgassing environments.
- Designed for 10-6 Torr Vacuum Applications
- Standard Ø3/8 inch (9.5 mm) mounting barrel
- Vernier scale allows position readout with 1 µm resolution See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-06V6Vernier Micrometer Head, 6 mm Travel, 9 lb. Load, 50.8 TPI, Unthreaded, Vacuum | |||||
![]() | SM-13V6Vernier Micrometer Head, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI, Vacuum | In Stock | ||||
![]() | SM-25V6Vernier Micrometer Head, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI, Vacuum | In Stock | ||||
![]() | SM-50V6Vernier Micrometer Head, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI, Vacuum | In Stock |
Features
Read Between the Lines
The Vernier scale allows measurement in between two of the increments on the main scale and therefore lets the user measure more precisely than what could be done by rough estimation. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 µm, with vernier reading of 1 µm.
Designed for Vacuum Applications
Our low outgassing Micrometer Heads are designed for demanding vacuum environments. Several key steps are taken in the design, assembly and packaging of these parts. Following machining, each component is chemically cleaned in an ultrasonic bath to remove contaminating substances. These micrometers are cleanroom assembled using vacuum compatible lubricants.