Vernier Micrometer Head, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI, Vacuum

  • Type
    Vernier Micrometer
  • Travel Range
    13.0 mm
  • Adjustment Screw Thread
    50.8 TPI
  • Drive Type
    Knob
  • Graduations
    10 µm
  • Axial Load Capacity
    40 N
  • Vernier
    1 µm
  • Sensitivity
    1.0 µm
  • Drive Screw Pitch
    0.5 mm
  • Mounting Threads
    3/8-40
  • Mounting
    9.5 mm Shank