Specifications

  • Type
    High Energy Pinhole
  • Mounting
    Unmounted
  • Material
    Molybdenum
  • Diameter
    9.525 mm

Features

High Damage Threshold

Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.

Compatible With 910 Series Pinhole Mount

These high energy unmounted Molybdenum pinholes are compatible with our 910P-MNT pinhole mount.  The 910P-MNT

pinhole mount features 0.875-20 thread for use with 910A five-axis spatial filter or LP-05A positioners which have the same thread type.

Compatible With 900 Series Pinhole Mount

These high energy unmounted Molybdenum pinholes are compatible with our 900P-MNT

pinhole mount.  The 900P-MNT pinhole mount features a mounting rod for use with 900 Series three-axis spatial filters.

mgctlbxN$MZP mgctlbxV$5.3.2 mgctlbxL$C