About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
- Products
- Opto-Mechanics
- Optical Component Mounts
- Lens Mounts
- Variable Size Lens Mounts
- V-Groove Registered Variable Size Lens Mounts

V-Groove Registered Variable Size Lens Mounts

V-Groove Registered Variable Size Lens Mounts
Universal lens mounts provide a single holder for many different sizes of lenses in a convenient one-size-fits-all design.
- One mount for 6.3 to 91.4 mm lenses
- Kinematic V-groove lens registration
- Holds thin lenses or cylindrical-shaped lens barrels See All Features
Show Filters:
Compatibility:
| Compare | Description | Compatibility | Drawings, CAD & Specs | Optic Diameter | Adjustments | Type | Thread Type | Avail. | Price | ||
|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | VLH-1AV-Groove Lens Holder, 0.25 to 1.25 in. Diameter Lenses | UNIVERSAL | 6.3-31.8 mm | Fixed | Variable Size Lens Mount | 8-32 (M4) CLR | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VLH-3AV-Groove Lens Holder, 0.60 to 3.60 in. Diameter Lenses | UNIVERSAL | 15.2-91.4 mm | Fixed | Variable Size Lens Mount | 8-32 (M4) CLR | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
One Size Fits All
The VLH V-Groove Lens Holders can hold optics of almost any size or configuration. Optics are automatically registered and held gently, but firmly, between a kinematically designed V-shaped mounting base and a Delrin V-block that is secured into place using the top thumbscrew. The top crossbar slides along the guide rods smoothly without jamming or wobbling and locks easily into place by turning the side thumbscrews.