Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Show Filters:
Showing 8 of 8 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Tunable Laser Broadband Variable Beam SplittersVA-CB-1Variable Beam Splitter, Manual, 400 - 700 nm Broadband
In Stock
$4,387
Tunable Laser Broadband Variable Beam SplittersVA-CB-1-CONEXVariable Beam Splitter, Motorized, 400 - 700 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$4,661
Tunable Laser Broadband Variable Beam SplittersVA-CB-2Variable Beam Splitter, Manual, 700 - 1000 nm Broadband$4,387
Tunable Laser Broadband Variable Beam SplittersVA-CB-2-CONEXVariable Beam Splitter, Motorized, 700 - 1000 nm$4,661
Tunable Laser Broadband Variable Beam SplittersVA-CB-3Variable Beam Splitter, Manual, 900 - 1300 nm Broadband$4,387
Tunable Laser Broadband Variable Beam SplittersVA-CB-3-CONEXVariable Beam Splitter, Motorized, 900 - 1300 nm$4,661
Tunable Laser Broadband Variable Beam SplittersVA-CB-4Variable Beam Splitter, Manual, 1200 - 1600 nm Broadband$4,387
Tunable Laser Broadband Variable Beam SplittersVA-CB-4-CONEXVariable Beam Splitter, Motorized, 1200 - 1600 nm
In Stock
$4,661

Specifications

  • Attenuation Range
    Tp > 90% average
    Rs > 99.5% average
  • Extinction Ratio
    Tp/Rs > 500:1, 1000:1 average
  • Damage Threshold
    500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
  • Clear Aperture
    10 mm

Features

Manual Tunable Laser Beam Attenuators

The manual versions of the VA-CB series come with a manual rotary stage containing the half-waveplate. The user manually rotates the stage to control attenuation.

CONEX™ Motorized Tunable Laser Beam Attenuators

The motorized versions of the VA-CB series come with a motorized rotary stage containing the half-waveplate. Software is included which allows the user to calibrate the VA-CB at a single wavelength on either exit port. The motorized version can be used in open- or closed-loop operation.
Motorized, Variable Beam Splitter (Post and post holder sold separately)

Compact Industrial Housing

The optics and high-precision opto-mechanics are incorporated into a compact housing, flexibly designed for post mounting at varying optical axis heights. P-polarized light is transmitted with minimal loss collinear to the input beam path while S-polarized light is reflected 90º. A removable beam dump is included on the reflected beam port, allowing the use of the VA-CB as a variable attenuator for the transmitted beam. M-4 and 8-32 threads are included on the opposite side and bottom of the housing for mounting on optical posts. This allows for various polarized output options.

Zero-order Half-waveplate & Polarizing Cube Beamsplitter Design

The VA-CB series is based on zero-order half-waveplates and polarizing cube beam splitters. These broadband versions are designed to handle average powers up to 500 Watts for wavelength ranges of 400-700 nm, 700-1000 nm, 900-1300 nm or 1200-1600 nm.