Variable Beam Splitter, Motorized, 700 - 1000 nm

  • Type
    Motorized Variable Beam Splitter
  • Attenuation Range
    Tp > 90% average, Rs > 99.5% average
  • Wavelength Range
    700 - 1000 nm
  • Extinction Ratio
    Tp/Rs >500:1, 1000:1 average
  • Damage Threshold
    500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
  • Clear Aperture
    10 mm