About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Variable Beam Splitter, Manual, 700 - 1000 nm Broadband


Variable Beam Splitter, Manual, 700 - 1000 nm Broadband
Model: VA-CB-2
Product Series Overview
Tunable Laser Broadband Variable Beam SplittersNewport's VA-CB series of broadband variable beam splitters provide continuous beam splitting or attenuation over a series of broad wavelength ranges. The VA-CB series is designed to provide high contrast beam splitting of linearly polarized light. The manual versions of the VA-CB series come with a manual rotary stage containing the half-waveplate. The user manually rotates the stage to adjust the beam splitting ratio.
The VA-CB series is based on zero-order half-waveplates and polarizing cube beam splitters. These attenuators are designed to handle average powers up to 500 Watts for wavelength ranges of 400 – 700 nm, 700 – 1000 nm, 900 - 1300 nm or 1200 – 1600 nm.
The optics and high-precision opto-mechanics are incorporated into a compact housing, flexibly designed for post mounting at varying optical axis heights. P-polarized light is transmitted with minimal loss collinear to the input beam path while S-polarized light is reflected 90º. A removeable beam dump is included on the reflected beam port, transforming the VA-CB into a variable attenuator for the transmitted beam. M-4 and 8-32 mounting threads are included on the opposite side and bottom of the housing. This allows for various polarized output options.
The VA-CB series is based on zero-order half-waveplates and polarizing cube beam splitters. These attenuators are designed to handle average powers up to 500 Watts for wavelength ranges of 400 – 700 nm, 700 – 1000 nm, 900 - 1300 nm or 1200 – 1600 nm.
The optics and high-precision opto-mechanics are incorporated into a compact housing, flexibly designed for post mounting at varying optical axis heights. P-polarized light is transmitted with minimal loss collinear to the input beam path while S-polarized light is reflected 90º. A removeable beam dump is included on the reflected beam port, transforming the VA-CB into a variable attenuator for the transmitted beam. M-4 and 8-32 mounting threads are included on the opposite side and bottom of the housing. This allows for various polarized output options.
Specifications
- TypeManual Variable Beam Splitter
- Attenuation RangeTp > 90% average, Rs > 99.5% average
- Wavelength Range700 - 1000 nm
- Extinction RatioTp/Rs >500:1, 1000:1 average
- Damage Threshold500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
- Clear Aperture10 mm
- TypeManual Variable Beam Splitter
- Attenuation RangeTp > 90% average, Rs > 99.5% average
- Wavelength Range700 - 1000 nm
- Extinction RatioTp/Rs >500:1, 1000:1 average
- Damage Threshold500 W/cm2 CW, 2 J/cm2 with 8 nsec pulses at 1064 nm, typical
- Clear Aperture10 mm

