Our Variable Attenuator Kit is an easy to use kit for the continuous attenuation of the laser output power. To adjust the laser power down to the level required, typically users are forced to use either neutral density filters or other devices to reduce the pump power going to an experiment. These techniques do not typically allow for continuous control of the laser power. This kit allows the user to assemble pre-selected off-the-shelf components for a cost effective, manual, continuous power control solution for linearly polarized lasers.
- Easy control and adjustment of output power of fixed power lasers
- Designed to work with Spectra-Physics Ti:Sapphire ultrafast lasers
- All parts selected and tested to work together
- Produces either horizontal or vertical output polarization See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-MVA-MT-KTVariable Attenuator, Mai Tai Lasers, Metric | |||||
![]() | M-MVA-TS-KTVariable Attenuator, Tsunami, Metric | |||||
![]() | MVA-MT-KTVariable Attenuator, Mai Tai Lasers | |||||
![]() | MVA-TS-KTVariable Attenuator, Tsunami |
Features
Half Waveplate & Polarizer Combination Design
The Newport Variable Attenuator Kit is based on a half waveplate and polarizer combination. Users are able to adjust the transmitted power simply by adjusting the rotation angle of the half wave plate with respect to the polarizer axis. The MVA kit is suitable for attenuation of a linearly polarized laser beam with a wavelength in the 690-1040 nm range and with an average power of up to 100 Watts. The kit also includes two routing mirrors and mounts as well as a beam dump to safely terminate the rejected power from the polarizer.
Mai Tai® and Tsunami® Laser Compatible Versions
The MVA kit is offered in Mai Tai® and Tsunami® Laser compatible versions as well as Metric and English versions. A detailed explanation of this kit, how the setup works, and alignment procedures can be found in our Variable Attenuator for Lasers application note. The MVA kits have been prepared based on development activities and experiments conducted in Newport’s Technology and Applications Center and the results associated therewith. Actual results may vary based on laboratory environment, setup conditions and the type and condition of actual components and instruments used and user skills.
Applications
Applications for this variable attenuator kit include:
- Supercontinuum Generation
- Multiphoton Microscopy
- Terahertz Generation
- Ultrafast Spectroscopy
- Optical Coherence Tomography
Please see our Variable Attenuator for Lasers application note for more information.
Resources
Application Notes
Variable Attenuator for Lasers(1.8 MB, PDF)