For the ultimate in signal fidelity, the time-domain-optimized ultra high-speed fiber-optic detectors offer 12- and 18.5-ps full-width-at-half-maximum (FWHM) impulse responses. These detectors are ideal for pulse measurements with digital high-speed oscilloscopes, and they can be used in digital communications applications where spurious ringing can degrade eye diagrams and the bit-error-rate (BER) measurement of your system. Each unit is individually tested and shipped with its own pulse- and frequency-response curves.
Minimal ringing for Time-domain applications
Ideal for pulsed laser impulse response measurements
Additional CAD file downloads are not available for this product.
time-domain-photodetectors - Drawings
Additional drawings are not available for this product.
Specifications
Detector Material
InGaAs
Responsivity
1024: 0.45 A/W 1444: 0.7 A/W 1444-50: 0.6 A/W
Fiber-Optic Connector
FC/UPC
NEP
1024: 45 pW/√Hz 1444: 30 pW/√Hz
Saturation Power
2 mW
Output Connector
Anritsu K
Output Impedance
50 Ω
DC Bias Monitor Bandwidth
50 kHz
DC Bias Monitor Transimpedance Gain
1 V/mA
Power Requirements
Internal 9-V battery
Features
Minimal Ringing for Time-domain Applications
With clean, fast impulse responses with minimal ringing, these photodetectors are ideal for time-domain applications in high-speed digital fiber-optic communications systems including BER testing, characterizing modulators and other components, and short-pulsed-laser measurements. For frequency-domain applications, please see our 45 GHz or 25 GHz Fiber-Optic Detectors which provide a flat frequency response over wide bandwidths.
Model 1024 Impulse Response
Measured with a 50-GHz scope and a 150-fs full-width-at-half-maximum input pulse at 1.55 µm.
Model 1444 Impulse Response
Measured with a 50-GHz scope and a 150-fs full-width-at-half-maximum input pulse at 1.55 µm.
High Sensitivity to Visible or NIR
Our Time Domain Photodetectors utilize a InGaAs diode providing wavelength coverage from 500 to 1630 nm for single mode and 850 to 1630 nm for multimode fiber.
Model 1024 Responsivity
Model 1444 Responsivity
Model 1024 Frequency Response
Input power was 0.5 mW at 1.06 µm. Measurement accuracy is ±1.5 dB up to 40 GHz and ±3.5 dB from 40 to 50 GHz.
Model 1444 Frequency Response
Input power was 1 mW at 1.06 µm. Measurement accuracy is ±1.5 dB up to 25 GHz.
Easy-to-use, Self-contained Module
The compact, self-contained packaging of these photodetectors powered by a user-replaceable 9-V battery makes them useful in laboratory investigations of data communications systems. The photodiode bias circuit and battery are built into the RF-shielded case, reducing the risk of damage from excessive voltage or rough handling, and eliminating the need for expensive bias tees. All these photodetectors also come equipped with a DC-bias monitor that has a transimpedance gain of 1 mV/µA in a 50-kHz bandwidth.
Compatible With SDH and SONET Filters
Because of their optical-fiber input, these photodetectors can be connected directly to electronic instruments, eliminating the need for expensive and lossy high-frequency microwave cables. For your convenience, these photodetectors are internally terminated at 50 Ω, so they don’t require a 6-dB attenuator to achieve a good impedance match with SDH and SONET filters or when used with microwave filters.
Applications
Direct temporal proile measurements of nsec pulsed lasers for marking and machining applications
Characterizing the frequency response of pulsed lasers, modulators & transmitters
Microwave generation - heterodyne experiments
Characterizing pulse propagation through dispersive optical systems
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
Provide an order number and postal code to check the status of an order or download an invoice for an order that has shipped. Login to view your complete order history.
Sign In Required
To access this and other valuable technical resources, please sign in or register for a new online account.